IESNA:LM-63-2002
[TEST]P1297315
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-27)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R45W2N902750DE010 E3DL1GPH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R45 optic, 5000K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]423
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
724.4 719.9 704.7 678.6 640.4 589.7 532.2 468.3 401.7 334
270.9 213.4 163 122.6 90.8 67 48 33.3 21.6 12.1
6.8 5.3 4.9 4.5 4.2 3.8 3.4 3 2.6 2.3
1.9 1.5 1.1 0.8 0.4 0.4 0
